Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 04 232 6831 |
09 04 232 6832 |
09 04 232 7821 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Connection (components) | |
---|---|---|---|---|---|---|---|
9.99 € | 1 | Available | 3 Days | 16.1 | |||
10.56 € | 1 | Available | 3 Days | 11.6 | |||
14.81 € | 1 | Available | 3 Days | 31.65 | Wire wrap |
Loading...
Nominal current(A) | 6 | Nominal voltage(V) | 1550 | Connection direction | Straight |
---|---|---|---|---|---|
Product size (length)(mm) | 10.5 | Product size (width)(mm) | 94.9 | Contact spacing(mm) | 5.08 |
Number of pins | 32 | Total number of pins | 32 | Pins per row | 16 |
No. of rows | 2 | Max. temperature(°C) | +125 | Min. temperature(°C) | -55 |
Colour | Grey | Configuration | (a+c) | Connector features | + sleeve |
Contact surface | Gold plated | DIN standard (connector) | D | Connector orientation | Perpendicular (to the PCB) |
Standards/certification marks | DIN 41612 | Contact material | Copper alloy | Case material | PA |
Connector type | Edge connector | Connector type (category) | Edge connector (receptacle) | Connection | Soldering |