Multi-point Socket Connector SEK

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 18 534 6813

Part Number
09 18 534 6813
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.37 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal current(A) 2 Nominal voltage(V) 500 Connection direction Straight
Product size (height)(mm) 14.5 Product size (length)(mm) 6.1 Product size (width)(mm) 47.8
Contact spacing(mm) 2.54 Number of pins 34 Total number of pins 34
Pins per row 17 No. of rows 2 Max. temperature(°C) +125
Min. temperature(°C) -55 Colour Grey Connection (components) Cut & Clip
Contact surface Gold plated Connector orientation Perpendicular (to the PCB) Standards/certification marks IEC 60603-13
Contact material Copper alloy Case material PA Material (details) PBTB to UL 94VO standard
Connector type Edge connector Connector type (category) Edge connector (receptacle)

This page is Multi-point Socket Connector SEK, part number 09 18 534 6813.
You can find the detail information about specifications and dimensions on part number 09 18 534 6813.

Tech Support