Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 18 516 7904 |
09 18 520 7914 |
09 18 540 7904 |
09 18 540 7914 |
09 18 550 7914 |
09 18 560 7914 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Number of pins | Total number of pins | Pins per row | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|
2.57 € | 1 | Available | 92 Days | 28.65 | 53 | 16 | 16 | 8 | + long locking lever | ||
2.89 € | 1 | Available | 92 Days | 26.2 | 54.7 | 20 | 20 | 10 | + short locking lever | ||
4.45 € | 1 | Available | 92 Days | 28.65 | 83.5 | 40 | 40 | 20 | + long locking lever | ||
5.01 € | 1 | Available | 90 Days | 26.2 | 80.1 | 40 | 40 | 20 | + short locking lever | ||
5.23 € | 1 | Available | 92 Days | 26.2 | 92.8 | 50 | 50 | 25 | + short locking lever | ||
6.84 € | 1 | Available | 92 Days | 26.2 | 105.5 | 60 | 60 | 30 | + short locking lever |
Loading...
Nominal current(A) | 2 | Nominal voltage(V) | 500 | Connection direction | Straight |
---|---|---|---|---|---|
Product size (length)(mm) | 8.5 | Contact spacing(mm) | 2.54 | No. of rows | 2 |
Pin length(mm) | 2,9 | Max. temperature(°C) | +125 | Min. temperature(°C) | -55 |
Mating cycles | 50 | Colour | Grey | Connection (components) | |
Contact surface | Gold plated | Connector orientation | Perpendicular (to the PCB) | Contact material | Copper alloy |
Case material | PBTB according to UL94V0 | Material (details) | PBTB to UL 94VO standard | Connector type | Multipole connector |
Connector type (category) | Edge connector (pins) |
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Number of pins
Total number of pins
Pins per row
Connector features
Filter by standard shipping days
Optional Attributes