Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 20 010 0440 |
09 20 010 0540 |
09 20 010 1440 |
09 20 010 1541 |
19 20 010 1440 |
19 20 010 1540 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type (misc.) | Thread type | Thread size | |
---|---|---|---|---|---|---|---|---|
22.35 € | 1 | Available | 3 Days | Straight cable output, low built, 1 longitudinal clamp lock | PG16 | PG16 | ||
21.29 € | 1 | Available | 3 Days | Lateral cable output, low built, 1 longitudinal lock | PG16 | PG16 | ||
20.23 € | 1 | Available | 3 Days | straight cable output, low profile, 1-longitudinal-locking | PG13,5 | PG13.5 | ||
19.16 € | 1 | Available | 3 Days | lateral cable output, compact shape, 1-longitudinal locking device | PG16 | PG16 | ||
17.99 € | 1 | Available | 3 Days | Straight cable output, low built, 1 longitudinal clamp lock | M20 | M20 | ||
17.99 € | 1 | Available | 3 Days | Side cable output, low profile, 1-locking lever lock | M20 | M20 |
Loading...
Max. temperature(°C) | +125 | Min. temperature(°C) | -40 | Temperature range(°C) | -40 - +125 |
---|---|---|---|---|---|
Size | 10 A | Material (details) | Metal | Colour | Grey |
IP rating | IP65 | Connector type (category) | Bush enclosure | Connector features | 1x longitudinal brace lock |
Series (Han connectors) | Han® 10A |
Configure
Basic Attributes
Type (misc.)
Thread type
Thread size
Filter by standard shipping days
Optional Attributes