Accessories For Size 16 B - Bulkhead mounted housing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 30 016 0302

Part Number
09 30 016 0302
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.85 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Max. temperature(°C) +125 Min. temperature(°C) -40 Temperature range(°C) -40 - +125
Size 16 B Material (details) Metal Type (misc.) Compact shape with plastic cap, 2-transverse-locking
Colour Grey IP rating IP65 Connector type (category) Enclosure extension
Connector features 2x transverse brace lock Series (Han connectors) Han® 16B

This page is Accessories For Size 16 B - Bulkhead mounted housing, part number 09 30 016 0302.
You can find the detail information about specifications and dimensions on part number 09 30 016 0302.

Tech Support