Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 30 016 0420 |
09 30 016 0440 |
09 30 016 0520 |
09 30 016 0540 |
09 30 016 1420 |
09 30 016 1440 |
19 30 016 0427 |
19 30 016 0527 |
19 30 016 0547 |
19 30 016 1421 |
19 30 016 1521 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type (misc.) | Connector features | Series (Han connectors) | Thread type | Thread size | |
---|---|---|---|---|---|---|---|---|---|---|
30.00 € | 1 | Available | 3 Days | Direct cable output, high built, 2 cross bracket lock | 2x transverse brace lock | Han® 16B | PG21 | PG21 | ||
31.07 € | 1 | Available | 9 Days | Straight cable output, low built, 1longitudinal clamp lock | 1x longitudinal brace lock | Han® 16B | PG21 | PG21 | ||
28.93 € | 1 | Available | 3 Days | Side cable output, high design, 2-transverse stirrups lock | 2x transverse brace lock | Han® 16 | PG21 | PG21 | ||
33.21 € | 1 | Available | 3 Days | lateral cable output, stylish shape, 1-Longitudinal-locking | 1x longitudinal brace lock | Han® 16B | PG21 | PG21 | ||
20.23 € | 1 | Available | 3 Days | Side cable output, compact shape, 2-transverse bow -locking | 2x transverse brace lock | Han® 16B | PG21 | PG21 | ||
24.48 € | 1 | Available | 3 Days | Direct cable output, low built, 1 longitudinal lock | 1x longitudinal brace lock | Han® 16B | PG21 | PG21 | ||
28.93 € | 1 | Available | 3 Days | Cable output straight, high profile, 2-transverse-locking | 2x transverse brace lock | Han® 16B | M32 | M32 | ||
30.00 € | 1 | Available | 3 Days | lateral cable output, stylish shape, 2-Longitudinal-locking | 2x transverse brace lock | Han® 16B | M32 | M32 | ||
35.36 € | 1 | Available | 3 Days | Side cable outlet, high profile design, 1 single locking lever-lock | 1x longitudinal brace lock | Han® 16 | M32 | M32 | ||
20.23 € | 1 | Available | 3 Days | straight cable outlet, low profile design, 2-transverse bow- lock | 2x transverse brace lock | Han® 16B | M25 | M25 | ||
19.16 € | 1 | Available | 3 Days | lateral cable output, stylish shape, 2-Transverse-locking | 2x transverse brace lock | Han® 16B | M25 | M25 |
Loading...
Max. temperature(°C) | +125 | Min. temperature(°C) | -40 | Temperature range(°C) | -40 - +125 |
---|---|---|---|---|---|
Size | 16 B | Material (details) | Metal | Colour | Grey |
IP rating | IP65 | Connector type (category) | Bush enclosure |
Configure
Basic Attributes
Type (misc.)
Connector features
Series (Han connectors)
Thread type
Thread size
Filter by standard shipping days
Optional Attributes