Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 20 003 0320 |
09 20 003 0820 |
09 62 003 0301 |
09 62 003 0801 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | IP rating | Series (Han connectors) | |
---|---|---|---|---|---|---|---|---|
5.75 € | 1 | Available | 3 Days | Grey | IP67 | Han® 3A | ||
9.99 € | 1 | Available | 3 Days | Grey | IP67 | Han® 3A | ||
23.41 € | 1 | Available | 3 Days | Metal | IP44 | Han® 3EMV | ||
27.85 € | 1 | Available | 14 Days | Metal | IP44 | Han® 3EMV |
Loading...
Max. temperature(°C) | +125 | Min. temperature(°C) | -40 | Size | 3 A |
---|---|---|---|---|---|
Connector type (category) | Enclosure extension | Connector features | 1x transverse brace lock |