Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
114021-ZZ |
HD34-18-14SE-059 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Material | Color | Accessory Type | Material | Protection Grade | Applicable Type | Type | Color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.87 € | 2 | Available | 6 Days | Other | Metal | Silver | Other | Steel | - | - | - | Silver | |
40.71 € | 1 | Available | 6 Days | Housing | Aluminum alloy | Blue | - | - | IP67 | Housing for female terminals | Wire-to-wire | Blue |
Loading...
Applicable Series | DEUTSCH HD, DEUTSCH HD30 |
---|
Configure
Basic Attributes
Type
Material
Color
Accessory Type
Material
Protection Grade
Applicable Type
Type
Type
Filter by standard shipping days
Optional Attributes