Economy Power Series

Economy Power Series

Click on this image to zoom in.

Click on this image to zoom in.

  • 1-1123724-2
  • 4-1123824-1
  • 3-1123824-1
  • Volume Discount
An extremely popular TE product.
This product is an AMP connector (option/other).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3-1123824-1
4-1123824-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Color

1.30 €

4 Available 6 Days BlueBlue

1.20 €

4 Available 6 Days RedRed

Loading...

  1. 1

Basic information

Type Other Product Type Header Material Nylon 66
Specifications Number of contacts = 1 Applicable Series Economy Power Applicable Type Plug
Type Wire to circuit board

Tech Support