Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2-1565084-3 |
2-1871570-3 |
1827392-1 |
1939983-1 |
1939984-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Color | Product Type | Material | Specifications | Applicable Type | Type | Color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.60 € | 3 | Available | 6 Days | Housing | Blue | Housing | Nylon 66 | Number of contacts = 6 | Plug | Wire-to-wire | Blue | |
1.69 € | 3 | Available | 6 Days | Housing | Blue | Plug | Nylon 6 | Number of contacts = 12 | Plug housing | Wire to circuit board | Blue | |
2.75 € | 2 | Available | 6 Days | Other | - | Header assembly | Nylon 6 | Number of contacts = 6 | Receptacle | Wire to circuit board | Natural | |
3.18 € | 2 | Available | 6 Days | Other | - | Header assembly | Nylon 6 | Number of contacts = 10 | Receptacle | Wire to circuit board | Natural | |
1.40 € | 3 | Available | 6 Days | Housing | - | Plug | Nylon 6 | Number of contacts = 10 | Plug | Wire to circuit board | Natural |
Loading...
Applicable Series | GRACE INERTIA 3.3 |
---|
Configure
Basic Attributes
Type
Color
Product Type
Material
Specifications
Applicable Type
Type
Type
Filter by standard shipping days
Optional Attributes