SHUR-PLUG 180 Series

SHUR-PLUG 180 Series

Click on this image to zoom in.

Click on this image to zoom in.

  • 170887-4
  • 170889-3
  • Volume Discount
An extremely popular TE product.
This product is an AMP connector (option/other).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

170887-4

Part Number
170887-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.90 €

5 Available 6 Days

Loading...

  1. 1

Basic information

Type Other Product Type Sleeve Material Polyvinyl chloride
Specifications Insulation range = 3.5 to 4.5 mm Applicable Series SHUR-PLUG 180 Applicable Type Plug
Color Natural

This page is SHUR-PLUG 180 Series, part number 170887-4.
You can find the detail information about specifications and dimensions on part number 170887-4.

Tech Support