Manufacturer part number: 22DILEM
Brand: EATON
Price: 18.50 €
Delivery time: Same day
Number of contacts as normally closed contact: 2
Number of contacts as normally open contact: 2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22DILEM
Mounting method | Front fastening | Model | Top mounting | Lamp holder | None |
---|---|---|---|---|---|
Rated operation current Ie at AC-15, 230 V(A) | 4 | Type of electric connection | Screw connection | Number of fault-signal switches | 0 |
Number of contacts as change-over contact | 0 |
This page is Auxiliary Contact Module, part number 22DILEM.
You can find the detail information about specifications and dimensions on part number 22DILEM.
Part Number |
---|
22DILE |
40DILE |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of contacts as normally closed contact | Number of contacts as normally open contact |
---|---|---|---|---|---|---|
18.50 € | 1 |
Same day
Stock | 2 | 2 | ||
18.50 € | 1 |
Same day
Stock | 0 | 4 |