DILM Auxiliary Module, 2-Pole

DILM Auxiliary Module, 2-Pole

Click on this image to zoom in.

Click on this image to zoom in.

[Features]This is a contactor screw terminal DILM auxiliary module. There are 2 Positions of NC and NO on the front. [Mounting Style]Front mount "Contact rated current (A)" AC4/DC10

(i)Remark

  • Product images shown are representative images.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DILM32-XHI11

Part Number
DILM32-XHI11
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.60 €

5 Same day

Stock

Loading...

  1. 1

Basic information

Mounting method Front fastening Model Top mounting Lamp holder None
Rated operation current Ie at AC-15, 230 V(A) 6 Type of electric connection Screw connection Number of fault-signal switches 0
Number of contacts as normally closed contact 1 Number of contacts as normally open contact 1 Number of contacts as change-over contact 0

This page is DILM Auxiliary Module, 2-Pole, part number DILM32-XHI11.
You can find the detail information about specifications and dimensions on part number DILM32-XHI11.

Tech Support