JUMPFLEX Plug base for miniature switching relay and optocoupler 857

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

857-104

Part Number
857-104
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.48 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Mounting type (relays) DIN rail Connection (components) Clamp Product size (height)(mm) 81
Product size (width)(mm) 6 Product size (depth/length)(mm) 94 Max. temperature(°C) +60
Min. temperature(°C) -25 Nominal voltage (details)(V DC/AC) 24 Operating voltage(Vdc) 24
Relay type (category) Relay socket

This page is JUMPFLEX Plug base for miniature switching relay and optocoupler 857, part number 857-104.
You can find the detail information about specifications and dimensions on part number 857-104.

Tech Support