Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
288-800
Max. operating voltage(V AC) | 24 | Min. operating voltage(V AC) | 24 | Max. temperature(°C) | +40 |
---|---|---|---|---|---|
Min. temperature(°C) | -25 | Product size (height)(mm) | 44 | Product size (width)(mm) | 140 |
Relay type (category) | Constant voltage supply | Connection (components) | Spring-loaded terminal |
This page is Constant voltage source 288, part number 288-800.
You can find the detail information about specifications and dimensions on part number 288-800.