Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
218-107/000-604
Part Number
|
---|
218-107/000-604 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Color | Contact spacing (mm) | Min. stripping length (mm) | Stripping length (max.) (mm) | Pins per row | Product size (depth) (mm) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
789.92 € | 240 Pieces Per Package | 1 pack | 6 Days | 7 | Black | 2.50 | 6 | 6 | 7 | - | 13.00 | 10.90 | 19 | - |
Loading...
AWG max. | 20 | AWG (min.) | 28 | Max. cross section (inflexible)(mm²) | 0.50 |
---|---|---|---|---|---|
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 0.50 | Min. cross section (flexible)(mm²) | 0.08 |
No. of rows | 1 | Nominal voltage(V) | 160 | Series (connectors) | 218 |
Connection (components) | PCB terminal features | + CAGE CLAMP® | PCB terminal type (category) | Spring-loaded terminal | |
Connector orientation | At an angle (to the PCB) | Contact material | Cathode copper | Contact surface | Tin plated |
Industrial goods | Yes | Wire protection | Yes |
This page is PCB terminal block 218, part number 218-107/000-604.
You can find the detail information about specifications and dimensions on part number 218-107/000-604.
Configure
Basic Attributes
Product size (depth)(mm)
Weight(g)
Number of pins(Pole)
Color
Contact spacing(mm)
Min. stripping length(mm)
Stripping length (max.)(mm)
Pins per row
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
218-106 |
218-106/000-005 |
218-106/000-012 |
218-108 |
218-108/000-012 |
218-109 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Color | Contact spacing (mm) | Min. stripping length (mm) | Stripping length (max.) (mm) | Pins per row | Product size (depth) (mm) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
722.69 € | 280 Pieces Per Package | 1 pack | 8 Days | 6 | Grey | 2.50 | 6 | 6 | 6 | 16.5 | 13.00 | 10.90 | 13.00 | 1.992 | |||
771.99 € | 280 Pieces Per Package | 1 pack | 30 Days | 6 | Red | 2.50 | 6 | 6 | 6 | - | 13.00 | 10.90 | 16.5 | - | |||
847.19 € | 280 Pieces Per Package | 1 pack | Available | 6 Days | 6 | Orange | 2.50 | 6 | 6 | 6 | - | 13.00 | 10.90 | 16.5 | - | ||
722.69 € | 220 Pieces Per Package | 1 pack | 8 Days | 8 | Grey | 2.50 | 6 | 6 | 8 | 13 | 13.00 | 10.90 | 21.50 | 2.626 | |||
778.71 € | 220 Pieces Per Package | 1 pack | 30 Days | 8 | Orange | 2.50 | 6 | 6 | 8 | - | 13.00 | 10.90 | 21.50 | - | |||
738.37 € | 200 Pieces Per Package | 1 pack | 8 Days | 9 | Grey | 2.50 | 6 | 6 | 9 | - | 13.00 | 10.90 | 24.00 | - |