Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
236-508/000-009/999-950
Part Number
|
---|
236-508/000-009/999-950 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Color | Contact spacing (mm) | Min. stripping length (mm) | Stripping length (max.) (mm) | Pins per row | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Actuation direction | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
341.73 € | 80 Pieces Per Package | 1 pack | 30 Days | 8 | Light grey | 7.62 | 6 | 6 | 8 | 16 | 275 | 17 | 14.00 | 62.30 | - | - |
Loading...
AWG max. | 12 | AWG (min.) | 28 | Max. cross section (inflexible)(mm²) | 2.50 |
---|---|---|---|---|---|
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (flexible)(mm²) | 0.08 |
No. of rows | 1 | Series (connectors) | 236 | Connection (components) | |
PCB terminal features | + CAGE CLAMP® | PCB terminal type (category) | Spring-loaded terminal | Connector orientation | At an angle (to the PCB) |
Contact material | Cathode copper | Contact surface | Tin plated | Industrial goods | Yes |
Wire protection | Yes |
This page is PCB terminal block 236, part number 236-508/000-009/999-950.
You can find the detail information about specifications and dimensions on part number 236-508/000-009/999-950.
Configure
Basic Attributes
Actuation direction
Insulation material
Number of pins(Pole)
Color
Contact spacing(mm)
Min. stripping length(mm)
Stripping length (max.)(mm)
Pins per row
Nominal current(A)
Nominal voltage(V)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
236-209 |
236-305 |
236-309 |
236-509 |
236-512/000-009/999-950 |
236-524/000-009/999-950 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Color | Contact spacing (mm) | Min. stripping length (mm) | Stripping length (max.) (mm) | Pins per row | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Actuation direction | Insulation material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
156.85 € | 60 Pieces Per Package | 1 pack | 30 Days | 9 | Grey | 7.62 | 6 | 6 | 9 | 24 | 630 | 17 | 14.00 | 69.80 | At an angle (to the PCB) | Polyamide | |||
134.44 € | 80 Pieces Per Package | 1 pack | 30 Days | 5 | Grey | 10.16 | 10 | 6 | 5 | - | 1000 | 17 | 14.00 | 52.30 | - | - | |||
109.79 € | 40 Pieces Per Package | 1 pack | 30 Days | 9 | Grey | 10.16 | 5 | 6 | 9 | - | 1000 | 17 | 14.00 | 92.30 | - | - | |||
156.85 € | 60 Pieces Per Package | 1 pack | 30 Days | 9 | Grey | 7.62 | 6 | 6 | 9 | 24 | 630 | 17 | 14.00 | 69.80 | At an angle (to the PCB) | Polyamide | |||
246.49 € | 40 Pieces Per Package | 1 pack | 30 Days | 12 | Light grey | 7.62 | 6 | 6 | 12 | 16 | 275 | 17 | 14.00 | 92.30 | - | - | |||
235.28 € | 20 Pieces Per Package | 1 pack | 30 Days | 24 | Light grey | 7.62 | 6 | 6 | 24 | 16 | 275 | 17 | 14.00 | 182.30 | - | - |