PCB terminal block 254【20-280 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
254-453
254-454
254-457
254-459
254-466
254-474
254-486
254-498
254-555
254-556
254-557
254-559
254-560
254-562
254-566
254-574
254-652
254-654
254-655
254-656
254-657
254-658
254-659
254-660
254-662
254-666
254-674
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Contact spacing
(mm)
Min. stripping length
(mm)
Stripping length (max.)
(mm)
No. of rows Pins per row Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Actuation direction Connector orientation Insulation material

296.92 €

280 Pieces Per Package

1 pack 7 Days 35.0888-32432016.5013.519.70Perpendicular (to the PCB)At an angle (to the PCB)Polyamide

285.72 €

220 Pieces Per Package

1 pack 7 Days 45.0886-42432019.7013.521.50Perpendicular (to the PCB)At an angle (to the PCB)Polyamide

268.89 €

120 Pieces Per Package

1 pack 30 Days 75.0886-72432019.7013.536.5Perpendicular (to the PCB)At an angle (to the PCB)Polyamide

280.11 €

100 Pieces Per Package

1 pack 30 Days 95.0886-92432019.7013.546.50Perpendicular (to the PCB)At an angle (to the PCB)Polyamide

296.92 €

60 Pieces Per Package

1 pack 30 Days 165.0886-162432019.7013.581.50Perpendicular (to the PCB)At an angle (to the PCB)Polyamide

290.20 €

40 Pieces Per Package

1 pack 30 Days 245.0886-242432019.7013.5121.50Perpendicular (to the PCB)At an angle (to the PCB)Polyamide
-

218.48 €

20 Pieces Per Package

1 pack 4 Days 1-86-124320---Perpendicular (to the PCB)-Polyamide
-

290.20 €

20 Pieces Per Package

1 pack 4 Days 1-86-124320---Perpendicular (to the PCB)-Polyamide

207.27 €

120 Pieces Per Package

1 pack 30 Days 57.6261215-50019.7013.539.00-At an angle (to the PCB)-

207.27 €

100 Pieces Per Package

1 pack 7 Days 67.6261216-50019.7013.546.50-At an angle (to the PCB)-

168.05 €

80 Pieces Per Package

1 pack 30 Days 77.6261217-50019.7013.554-At an angle (to the PCB)-

184.87 €

60 Pieces Per Package

1 pack 30 Days 97.6261219-50019.7013.569.00-At an angle (to the PCB)-

201.67 €

60 Pieces Per Package

1 pack 30 Days 107.62612110-50019.7013.576.50-At an angle (to the PCB)-

162.45 €

40 Pieces Per Package

1 pack 30 Days 127.62612112-50019.7013.591.50-At an angle (to the PCB)-
-

212.88 €

40 Pieces Per Package

1 pack 30 Days 167.62612116-50019.7013.5121.50-At an angle (to the PCB)-
-

174.89 €

20 Pieces Per Package

1 pack Available 30 Days 247.62612124-50019.7013.5181.50-At an angle (to the PCB)-

162.45 €

200 Pieces Per Package

1 pack 30 Days --------------

151.25 €

100 Pieces Per Package

1 pack 30 Days 410.1686-4-63019.7013.541.50-At an angle (to the PCB)-

145.65 €

80 Pieces Per Package

1 pack 30 Days 510.16810-5-63019.7013.551.5-At an angle (to the PCB)-

173.65 €

80 Pieces Per Package

1 pack 7 Days 610.16810-6-63019.7013.561.50-At an angle (to the PCB)-

151.25 €

60 Pieces Per Package

1 pack 30 Days 710.16810-7-63019.7013.571.50-At an angle (to the PCB)-

168.05 €

60 Pieces Per Package

1 pack 30 Days 810.16810-8-63019.7013.581.50-At an angle (to the PCB)-

128.84 €

40 Pieces Per Package

1 pack 30 Days 910.16813-9-63019.7013.591.50-At an angle (to the PCB)-

140.04 €

40 Pieces Per Package

1 pack 30 Days 1010.16813-10-63019.7013.5101.50-At an angle (to the PCB)-

168.05 €

40 Pieces Per Package

1 pack 30 Days 1210.16813-12-63019.7013.5121.50-At an angle (to the PCB)-
-

130.71 €

20 Pieces Per Package

1 pack Available 30 Days 1610.16813-16-63019.7013.5161.50-At an angle (to the PCB)-
-

162.45 €

20 Pieces Per Package

1 pack 30 Days 2410.16813-24-63019.7013.5241.50-At an angle (to the PCB)-

Loading...

  1. 1

Basic information

Color Grey AWG max. 12 AWG (min.) 20
Max. cross section (inflexible)(mm²) 2.50 Min. cross section (inflexible)(mm²) 0.50 Max. cross section (flexible)(mm²) 1.50
Min. cross section (flexible)(mm²) 0.50 Series (connectors) 254 Connection (components) Print
PCB terminal features + PUSH WIRE® PCB terminal type (category) Spring-loaded terminal Contact material Cathode copper
Contact surface Tin plated Industrial goods Yes Wire protection Yes

Tech Support