PCB terminal block 257【400 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

257-452/000-009/999-950

Part Number
257-452/000-009/999-950
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

621.85 €

400 Pieces Per Package

1 pack 7 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 2 Color Light grey AWG max. 12
AWG (min.) 28 Contact spacing(mm) 5.08 Max. cross section (inflexible)(mm²) 2.50
Min. cross section (inflexible)(mm²) 0.08 Max. cross section (flexible)(mm²) 2.50 Min. cross section (flexible)(mm²) 0.08
Min. stripping length(mm) 8 Stripping length (max.)(mm) 6 No. of rows 1
Pins per row 2 Nominal voltage(V) 176 Product size (height)(mm) 14.20
Product size (length)(mm) 12.90 Product size (width)(mm) 24.20 Series (connectors) 257
Connection (components) Print PCB terminal features + CAGE CLAMP® PCB terminal type (category) Spring-loaded terminal
Connector orientation Parallel (to the PCB) Contact material Cathode copper Contact surface Tin plated
Industrial goods Yes Wire protection Yes

This page is PCB terminal block 257, part number 257-452/000-009/999-950.
You can find the detail information about specifications and dimensions on part number 257-452/000-009/999-950.

Tech Support