Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
741-239
Part Number
|
---|
741-239 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Color | Contact spacing (mm) | Min. stripping length (mm) | Pins per row | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
487.40 € | 80 Pieces Per Package | 1 pack | 30 Days | 9 | Orange | 5.08 | 16 | 9 | 16 | 320 | 22.50 | 55.04 | Polyamide |
Loading...
AWG max. | 12 | AWG (min.) | 28 | Max. cross section (inflexible)(mm²) | 2.50 |
---|---|---|---|---|---|
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (flexible)(mm²) | 0.08 |
Stripping length (max.)(mm) | 6 | No. of rows | 1 | Product size (length)(mm) | 12.80 |
Series (connectors) | 741 | Connection (components) | PCB terminal features | + CAGE CLAMP® | |
PCB terminal type (category) | Spring-loaded terminal | Actuation direction | Parallel (to the PCB) | Connector orientation | Parallel (to the PCB) |
Contact material | Cathode copper | Contact surface | Tin plated | Industrial goods | Yes |
Wire protection | Yes |
This page is PCB terminal block 741, with fixing flanges, part number 741-239.
You can find the detail information about specifications and dimensions on part number 741-239.
Configure
Basic Attributes
Number of pins(Pole)
Color
Contact spacing(mm)
Min. stripping length(mm)
Pins per row
Nominal current(A)
Nominal voltage(V)
Product size (height)(mm)
Product size (width)(mm)
Insulation material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
741-136 |
741-137 |
741-138 |
741-240 |
741-242 |
741-246 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Color | Contact spacing (mm) | Min. stripping length (mm) | Pins per row | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Insulation material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
420.17 € | 100 Pieces Per Package | 1 pack | 28 Days | 6 | Grey | 5 | 5 | 6 | 16 | 320 | 22.50 | 39.40 | Polyamide | |||
386.56 € | 80 Pieces Per Package | 1 pack | 28 Days | 7 | Grey | 5 | 5 | 7 | 16 | 320 | 22.50 | 44.4 | Polyamide | |||
431.37 € | 80 Pieces Per Package | 1 pack | 28 Days | 8 | Grey | 5 | 5 | 8 | 16 | 320 | 22.50 | 49.40 | Polyamide | |||
402.24 € | 60 Pieces Per Package | 1 pack | 30 Days | 10 | Orange | 5.08 | 16 | 10 | 16 | 320 | 22.50 | 60.12 | Polyamide | |||
476.19 € | 60 Pieces Per Package | 1 pack | 30 Days | 12 | Orange | 5.08 | 15 | 12 | 16 | 320 | 22.50 | 70.28 | Polyamide | |||
413.44 € | 40 Pieces Per Package | 1 pack | 30 Days | 16 | Orange | 5.08 | 10 | 16 | 16 | 320 | 22.50 | 90.60 | Polyamide |