Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
739-334/001-000
Part Number
|
---|
739-334/001-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Color | AWG max. | Contact spacing (mm) | Max. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. stripping length (mm) | Stripping length (max.) (mm) | Pins per row | Nominal voltage (V) | Product size (depth) (mm) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
274.49 € | 140 Pieces Per Package | 1 pack | 30 Days | 4 | Orange | 14 | 3.81 | 1.50 | 1.50 | 8 | 6 | 4 | 320 | - | 15.7 | 13.40 | 30.04 | - |
Loading...
AWG (min.) | 28 | Min. cross section (inflexible)(mm²) | 0.08 | Min. cross section (flexible)(mm²) | 0.08 |
---|---|---|---|---|---|
No. of rows | 1 | Series (connectors) | 739 | Connection (components) | |
PCB terminal features | + CAGE CLAMP® | PCB terminal type (category) | Spring-loaded terminal | Connector orientation | Perpendicular (to the PCB) |
Contact material | Cathode copper | Contact surface | Tin plated | Industrial goods | Yes |
Wire protection | Yes |
This page is PCB terminal strip 739, part number 739-334/001-000.
You can find the detail information about specifications and dimensions on part number 739-334/001-000.
Configure
Basic Attributes
Product size (depth)(mm)
Weight(g)
Number of pins(Pole)
Color
AWG max.
Contact spacing(mm)
Max. cross section (inflexible)(mm²)
Max. cross section (flexible)(mm²)
Min. stripping length(mm)
Stripping length (max.)(mm)
Pins per row
Nominal voltage(V)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
739-207 |
739-209 |
739-233 |
739-336/001-000 |
739-337 |
739-338/001-000 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Color | AWG max. | Contact spacing (mm) | Max. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. stripping length (mm) | Stripping length (max.) (mm) | Pins per row | Nominal voltage (V) | Product size (depth) (mm) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
246.49 € | 80 Pieces Per Package | 1 pack | 8 Days | 7 | Grey | 12 | 7.5 | 2.50 | 2.50 | 6 | 9 | 7 | 630 | - | 19.00 | 14.30 | 51.5 | - | |||
235.28 € | 60 Pieces Per Package | 1 pack | 31 Days | 9 | Grey | 12 | 7.5 | 2.50 | 2.50 | 6 | 9 | 9 | 630 | - | 19.00 | 14.30 | 66.50 | - | |||
308.12 € | 220 Pieces Per Package | 1 pack | 8 Days | 3 | Orange | 12 | 7.62 | 2.50 | 2.50 | 7 | 9 | 3 | 630 | - | 19.00 | 14.30 | 21.74 | - | |||
330.53 € | 120 Pieces Per Package | 1 pack | 30 Days | 6 | Orange | 14 | 3.81 | 1.50 | 1.50 | 8 | 6 | 6 | 320 | - | 15.7 | 13.40 | 37.66 | - | |||
458.27 € | 160 Pieces Per Package | 1 pack | 8 Days | 7 | Orange | 14 | 3.81 | 1.50 | 1.50 | 8 | 6 | 7 | 320 | 13.4 | 15.7 | 13.40 | 28.17 | 4.882 | |||
352.95 € | 100 Pieces Per Package | 1 pack | 31 Days | 8 | Orange | 14 | 3.81 | 1.50 | 1.50 | 8 | 6 | 8 | 320 | - | 15.7 | 13.40 | 45.28 | - |