Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
739-206
Part Number
|
---|
739-206 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Color | AWG max. | Contact spacing (mm) | Max. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. stripping length (mm) | Stripping length (max.) (mm) | Pins per row | Nominal voltage (V) | Product size (depth) (mm) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
263.29 € | 100 Pieces Per Package | 1 pack | 29 Days | 6 | Grey | 12 | 7.5 | 2.50 | 2.50 | 6 | 9 | 6 | 630 | 14.3 | 19.00 | 14.30 | 44 | 8.511 |
Loading...
AWG (min.) | 28 | Min. cross section (inflexible)(mm²) | 0.08 | Min. cross section (flexible)(mm²) | 0.08 |
---|---|---|---|---|---|
No. of rows | 1 | Series (connectors) | 739 | Connection (components) | |
PCB terminal features | + CAGE CLAMP® | PCB terminal type (category) | Spring-loaded terminal | Connector orientation | Perpendicular (to the PCB) |
Contact material | Cathode copper | Contact surface | Tin plated | Industrial goods | Yes |
Wire protection | Yes |
This page is PCB terminal strip 739, part number 739-206.
You can find the detail information about specifications and dimensions on part number 739-206.
Configure
Basic Attributes
Number of pins(Pole)
Color
AWG max.
Contact spacing(mm)
Max. cross section (inflexible)(mm²)
Max. cross section (flexible)(mm²)
Min. stripping length(mm)
Stripping length (max.)(mm)
Pins per row
Nominal voltage(V)
Product size (depth)(mm)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
739-115 |
739-204 |
739-207 |
739-209 |
739-233 |
739-234 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Color | AWG max. | Contact spacing (mm) | Max. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. stripping length (mm) | Stripping length (max.) (mm) | Pins per row | Nominal voltage (V) | Product size (depth) (mm) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
364.15 € | 60 Pieces Per Package | 1 pack | 6 Days | 15 | Grey | 14 | 5 | 2.50 | 2.50 | 6 | 9 | 15 | 320 | - | 19.00 | 14.30 | 76.50 | - | |||
285.72 € | 160 Pieces Per Package | 1 pack | 6 Days | 4 | Grey | 12 | 7.5 | 2.50 | 2.50 | 6 | 9 | 4 | 630 | - | 19.00 | 14.30 | 29.00 | - | |||
246.49 € | 80 Pieces Per Package | 1 pack | 6 Days | 7 | Grey | 12 | 7.5 | 2.50 | 2.50 | 6 | 9 | 7 | 630 | - | 19.00 | 14.30 | 51.5 | - | |||
235.28 € | 60 Pieces Per Package | 1 pack | 30 Days | 9 | Grey | 12 | 7.5 | 2.50 | 2.50 | 6 | 9 | 9 | 630 | - | 19.00 | 14.30 | 66.50 | - | |||
308.12 € | 220 Pieces Per Package | 1 pack | 6 Days | 3 | Orange | 12 | 7.62 | 2.50 | 2.50 | 7 | 9 | 3 | 630 | - | 19.00 | 14.30 | 21.74 | - | |||
285.72 € | 160 Pieces Per Package | 1 pack | 6 Days | 4 | Orange | 12 | 7.62 | 2.50 | 2.50 | 7 | 9 | 4 | 630 | - | 19.00 | 14.30 | 29.36 | - |