Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
721-132/001-000 |
721-432/001-000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Product size (length) (mm) | Product size (width) (mm) | Connection (components) | Connector orientation | Connector type | Solder pin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.67 € | 1 | Available | 3 Days | 16 | 630 | 11.4 | 17.00 | Spring-loaded terminal | Perpendicular (to the PCB) | Plug, vertical mount | Straight | ||
0.61 € | 1 | Available | 3 Days | 15 | 300 | 12 | 15.20 | Parallel (to the PCB) | Socket, right angle | Angled |
Loading...
Number of pins(Pole) | 2 | Contact spacing(mm) | 5 | Cross section(mm²) | 0.08 - 2.5 |
---|---|---|---|---|---|
No. of rows | 1 | Pins per row | 2 | Nominal current (details)(A) | 12 |
Product size (height)(mm) | 13.2 | Series (connectors) | 721 | Connector features | + sleeve |
Connectors | wire-to-board | Contact material | Copper alloy | Contact surface | Tin plated |
Insulation material | PA 66 | Pin strip type (category) | Pin enclosure - PCB | Type (misc.) | pin strips with solder pins |
Industrial goods | Yes |
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
Product size (length)(mm)
Product size (width)(mm)
Connection (components)
Connector orientation
Connector type
Solder pin
Filter by standard shipping days
Optional Attributes