Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
831-3602 |
831-3605 |
831-3607 |
831-3622 |
831-3626 |
831-3627 |
831-3628 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Connector orientation | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
87.39 € | 48 Pieces Per Package | 1 pack | 7 Days | 2 | 2 | 18.12 | 14.80 | 33 | Perpendicular (to the PCB) | |||
103.07 € | 24 Pieces Per Package | 1 pack | 7 Days | 5 | 5 | 33.00 | 14.80 | 40.98 | Perpendicular (to the PCB) | |||
73.93 € | 12 Pieces Per Package | 1 pack | 7 Days | 7 | 7 | 33.00 | 14.80 | 56.22 | Perpendicular (to the PCB) | |||
87.39 € | 48 Pieces Per Package | 1 pack | 7 Days | 2 | 2 | 18.80 | 18.12 | 29.00 | Parallel (to the PCB) | |||
123.24 € | 24 Pieces Per Package | 1 pack | 7 Days | 6 | 6 | 29.00 | 18.80 | 48.6 | Parallel (to the PCB) | |||
73.93 € | 12 Pieces Per Package | 1 pack | 7 Days | 7 | 7 | 29.00 | 18.80 | 56.22 | Parallel (to the PCB) | |||
82.91 € | 12 Pieces Per Package | 1 pack | 7 Days | 8 | 8 | 29.00 | 18.80 | 63.84 | Parallel (to the PCB) |
Loading...
Color | Light grey | Contact spacing(mm) | 7.62 | No. of rows | 1 |
---|---|---|---|---|---|
Nominal current(A) | 41 | Nominal voltage(V) | 630 | Series (connectors) | 831 |
Connection (components) | Connector type | Plug, vertical mount | Connectors | wire-to-board | |
Contact material | Copper alloy | Contact surface | Tin plated | Insulation material | PA 66 |
Pin strip type (category) | Pin enclosure - PCB | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Pins per row
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Connector orientation
Filter by standard shipping days
Optional Attributes