Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2081-1122 |
2081-1123 |
2081-1124 |
2081-1128 |
2081-1132 |
2081-1202 |
2081-1212 |
2081-1222 |
2081-1225 |
2081-1226 |
2081-1232 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
731.32 € | 360 Pieces Per Package | 1 pack | Available | 4 Days | 2 | 2 | 13.9 | 7 | 1.078 | |
676.65 € | 230 Pieces Per Package | 1 pack | Available | 4 Days | 3 | 3 | 13.9 | 10.5 | 1.589 | |
581.51 € | 170 Pieces Per Package | 1 pack | 4 Days | 4 | 4 | 13.9 | 14 | 2.153 | ||
626.33 € | 90 Pieces Per Package | 1 pack | 4 Days | 8 | - | 13.9 | 28 | 4.476 | ||
621.85 € | 60 Pieces Per Package | 1 pack | 4 Days | 12 | 12 | 13.9 | 42 | 6.658 | ||
731.32 € | 330 Pieces Per Package | 1 pack | Available | 4 Days | 2 | 2 | 9.1 | 7 | 1.018 | |
621.85 € | 60 Pieces Per Package | 1 pack | 4 Days | 12 | 12 | 9.1 | 42 | 5.978 | ||
731.32 € | 330 Pieces Per Package | 1 pack | Available | 4 Days | 2 | 2 | 9.1 | 7 | 1.008 | |
603.92 € | 140 Pieces Per Package | 1 pack | 4 Days | - | - | - | - | - | ||
621.85 € | 120 Pieces Per Package | 1 pack | 4 Days | 6 | - | 9.1 | 21 | 2.996 | ||
621.85 € | 60 Pieces Per Package | 1 pack | 4 Days | 12 | 12 | 9.1 | 42 | 5.918 |
Loading...
Color | Grey | AWG max. | 16 | AWG (min.) | 24 |
---|---|---|---|---|---|
Contact spacing(mm) | 5.08 | Max. cross section (inflexible)(mm²) | 1.50 | Min. cross section (inflexible)(mm²) | 0.2 |
Max. cross section (flexible)(mm²) | 1 | Min. cross section (flexible)(mm²) | 0.75 | Min. stripping length(mm) | 12 |
Stripping length (max.)(mm) | 10 | No. of rows | 1 | Nominal current(A) | 24 |
Nominal voltage(V) | 630 | Series (connectors) | 2081 | Connection (components) | |
PCB terminal features | + CAGE CLAMP® | PCB terminal type (category) | Spring-loaded terminal | Actuation direction | Perpendicular (to the PCB) |
Connector orientation | Perpendicular (to the PCB) | Contact material | Cathode copper | Contact surface | Tin plated |
Insulation material | Polyamide 6.6 | Industrial goods | Yes | Wire protection | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Pins per row
Product size (height)(mm)
Product size (width)(mm)
Weight(g)
Filter by standard shipping days
Optional Attributes