Spring-loaded terminal 10.00 mm², 746【8-60 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
746-2302
746-2303
746-2303/000-009
746-2304
746-2305
746-2306
746-2307
746-2308
746-2308/000-006
746-2309
746-2310
746-2312
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Min. stripping length
(mm)
Pins per row Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Weight
(g)
Actuation direction Insulation material

168.05 €

60 Pieces Per Package

1 pack 9 Days 2Grey122-100037.0017.7041.30---

168.05 €

40 Pieces Per Package

1 pack 9 Days 3Grey123-100037.0025.2041.30---

196.07 €

40 Pieces Per Package

1 pack 30 Days 3Grey1232463037.0025.2041.3024.654Parallel (to the PCB)Polyamide 6.6

201.67 €

32 Pieces Per Package

1 pack 8 Days 4Grey1342463037.0032.7041.3032.124Parallel (to the PCB)Polyamide 6.6

190.47 €

24 Pieces Per Package

1 pack 6 Days 5Grey652463040.2037.0041.3039.804Parallel (to the PCB)Polyamide 6.6

190.47 €

20 Pieces Per Package

1 pack 9 Days 6Grey862463041.3037.0047.7047.23Parallel (to the PCB)Polyamide 6.6

179.27 €

16 Pieces Per Package

1 pack 8 Days 7Grey127-100041.3037.0055.20---

201.67 €

16 Pieces Per Package

1 pack 8 Days 8Grey1282463041.3037.0062.7062.336Parallel (to the PCB)Polyamide 6.6

212.88 €

16 Pieces Per Package

1 pack 30 Days 8Blue1282463041.3037.0062.7062.251Parallel (to the PCB)Polyamide 6.6

168.05 €

12 Pieces Per Package

1 pack 30 Days 9Grey692463041.3037.0070.2070.016Parallel (to the PCB)Polyamide 6.6

207.68 €

12 Pieces Per Package

1 pack Available 29 Days 10Grey12102463041.3037.0077.7077.442Parallel (to the PCB)Polyamide 6.6

169.43 €

8 Pieces Per Package

1 pack Available 30 Days 12Grey12122463041.3037.0092.7092.548Parallel (to the PCB)Polyamide 6.6

Loading...

  1. 1

Basic information

AWG max. 8 AWG (min.) 20 Contact spacing(mm) 7.5
Max. cross section (inflexible)(mm²) 10.00 Min. cross section (inflexible)(mm²) 0.50 Max. cross section (flexible)(mm²) 10.00
Min. cross section (flexible)(mm²) 0.50 Stripping length (max.)(mm) 15 No. of rows 1
Series (connectors) 746 Connection (components) Print PCB terminal features + CAGE CLAMP®
PCB terminal type (category) Spring-loaded terminal Connector orientation At an angle (to the PCB) Contact material Cathode copper
Contact surface Tin plated Industrial goods Yes Wire protection Yes

Tech Support