Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Pins per row | Product size (height) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
268.89 € | 100 Pieces Per Package | 1 pack | 25 Days | 2 | 2 | 25.80 | 26.10 | |||
173.65 € | 50 Pieces Per Package | 1 pack | 24 Days | 3 | 3 | 26.10 | 30.80 | |||
257.69 € | 50 Pieces Per Package | 1 pack | 25 Days | 5 | 5 | 26.10 | 40.80 | |||
296.92 € | 50 Pieces Per Package | 1 pack | 25 Days | 6 | 6 | 26.10 | 45.80 | |||
335.01 € | 50 Pieces Per Package | 1 pack | 25 Days | 7 | 7 | 26.10 | 50.80 | |||
212.88 € | 25 Pieces Per Package | 1 pack | 24 Days | 9 | 9 | 26.10 | 60.8 | |||
229.68 € | 25 Pieces Per Package | 1 pack | 24 Days | 10 | 10 | 26.10 | 65.80 | |||
268.89 € | 25 Pieces Per Package | 1 pack | 24 Days | 12 | 12 | 26.10 | 75.80 | |||
140.04 € | 10 Pieces Per Package | 1 pack | 8 Days | 16 | 16 | 26.10 | 95.80 |
Loading...
Color | Light grey | Contact spacing(mm) | 5 | No. of rows | 1 |
---|---|---|---|---|---|
Nominal current(A) | 15 | Nominal voltage(V) | 320 | Product size (length)(mm) | 18.25 |
Series (connectors) | 722 | Connection (components) | Connector features | + lateral latch | |
Connector orientation | Parallel (to the PCB) | Connector type | Socket, horizontal mount | Connectors | wire-to-board |
Contact material | Copper alloy | Contact surface | Tin plated | Insulation material | PA 66 |
Pin strip type (category) | Socket enclosure - PCB | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Pins per row
Product size (height)(mm)
Product size (width)(mm)
Filter by standard shipping days
Optional Attributes