Female Plug with Angled Long Contact Pins 232【25-50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
232-832/005-000
232-833/005-000
232-834/005-000
232-836/005-000
232-840/005-000
232-842/005-000
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Pins per row Product size (depth)
(mm)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)

91.87 €

50 Pieces Per Package

1 pack 24 Days 22-18.2514.0026.10

128.84 €

50 Pieces Per Package

1 pack 25 Days 33-21.5018.2526.10

156.85 €

50 Pieces Per Package

1 pack 24 Days 44-26.1018.2529.00

256.88 €

50 Pieces Per Package

1 pack Available 24 Days 6618.2526.1018.2544

184.87 €

25 Pieces Per Package

1 pack 24 Days 1010-26.1018.2574.00

218.48 €

25 Pieces Per Package

1 pack 24 Days 1212-26.1018.2589.00

Loading...

  1. 1

Basic information

Color Grey Contact spacing(mm) 7.5 No. of rows 1
Nominal voltage(V) 400 Series (connectors) 232 Connection (components) Print
Connector orientation Parallel (to the PCB) Connector type Socket, horizontal mount Connectors wire-to-board
Contact material Cathode copper Contact surface Tin plated Pin strip type (category) Socket enclosure - PCB
Industrial goods Yes

Tech Support