Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
232-733/005-000 |
232-734/005-000 |
232-735/005-000 |
232-740/005-000 |
232-742/005-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Pins per row | Product size (height) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
128.84 € | 50 Pieces Per Package | 1 pack | 6 Days | 3 | 3 | 21.50 | 32.75 | |||
156.85 € | 50 Pieces Per Package | 1 pack | 25 Days | 4 | 4 | 29.00 | 32.75 | |||
100.83 € | 25 Pieces Per Package | 1 pack | 24 Days | 5 | 5 | 32.75 | 36.5 | |||
184.87 € | 25 Pieces Per Package | 1 pack | 24 Days | 10 | 10 | 32.75 | 74.00 | |||
218.48 € | 25 Pieces Per Package | 1 pack | 25 Days | 12 | 12 | 32.75 | 89.00 |
Loading...
Color | Grey | Contact spacing(mm) | 7.5 | No. of rows | 1 |
---|---|---|---|---|---|
Nominal voltage(V) | 400 | Product size (length)(mm) | 11.60 | Series (connectors) | 232 |
Connection (components) | Connector orientation | Perpendicular (to the PCB) | Connector type | Socket, vertical vertical | |
Connectors | wire-to-board | Contact material | Cathode copper | Contact surface | Tin plated |
Pin strip type (category) | Socket enclosure - PCB | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Pins per row
Product size (height)(mm)
Product size (width)(mm)
Filter by standard shipping days
Optional Attributes