Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
232-734/005-000/039-000 |
232-735/005-000/039-000 |
232-736/005-000/039-000 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Pins per row | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|
179.27 € | 50 Pieces Per Package | 1 pack | 25 Days | 4 | 4 | 43.30 | ||
212.88 € | 50 Pieces Per Package | 1 pack | 26 Days | 5 | 5 | 50.80 | ||
278.76 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 6 | 6 | 58.30 |
Loading...
Color | Grey | Contact spacing(mm) | 7.5 | No. of rows | 1 |
---|---|---|---|---|---|
Nominal voltage(V) | 400 | Product size (height)(mm) | 32.75 | Product size (length)(mm) | 11.60 |
Series (connectors) | 232 | Connection (components) | Connector orientation | Perpendicular (to the PCB) | |
Connector type | Socket, vertical vertical | Connectors | wire-to-board | Contact material | Cathode copper |
Contact surface | Tin plated | Pin strip type (category) | Socket enclosure - PCB | Industrial goods | Yes |