Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
890-1112 |
890-252 |
890-272 |
890-292 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Nominal current (details) (A) | Nominal voltage (details) (V) | AWG | Cable diameter (mm²) | Cable dia. (max.) (mm²) | Cable dia. (min.) (mm²) | Contact material | Connection | Type (misc.) | Colour | Coding | Leading contact (PE) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.57 € | 1 | Available | 3 Days | - | - | - | 16 | 250 | 22 -16 | 0.25 - 1.5 | 1.5 | 0.25 | - | CAGE CLAMP® S | Without strain relief housing | Blue | I | No | - | |||
3.11 € | 1 | Available | 3 Days | - | - | - | 16 | 250 | 22 -16 | 0.25 - 1.5 | 1.5 | 0.25 | - | CAGE CLAMP® S | Without strain relief housing | Grey | B | No | - | |||
130.71 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 11.7 | 10.4 | 34.1 | - | - | 22 - 16 | - | - | - | Copper alloy | - | - | Light green | B | - | Yes | ||
117.64 € | 50 Pieces Per Package | 1 pack | 6 Days | 11.7 | 10.4 | 34.1 | - | - | 22 - 16 | - | - | - | Copper alloy | - | - | Pink | B | - | Yes |
Loading...
Nominal current(A) | 16 | Nominal voltage(V) | 250 | Connection direction | straight |
---|---|---|---|---|---|
Total number of pins | 2 | Connector type (category) | Mains connector | Connector type | Plug |
Connection (components) | Pull spring | Series (mains connectors) | WINSTA MINI |
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Nominal current (details)(A)
Nominal voltage (details)(V)
AWG
Cable diameter(mm²)
Cable dia. (max.)(mm²)
Cable dia. (min.)(mm²)
Contact material
Connection
Type (misc.)
Colour
Coding
Leading contact (PE)
Industrial goods
Filter by standard shipping days
Optional Attributes