Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
890-214 |
890-234 |
890-254 |
890-294 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Colour | Coding | |
---|---|---|---|---|---|---|---|---|
168.05 € | 50 Pieces Per Package | 1 pack | 28 Days | Black | A | |||
151.25 € | 50 Pieces Per Package | 1 pack | 6 Days | White | A | |||
173.65 € | 50 Pieces Per Package | 1 pack | 6 Days | Grey | B | |||
196.07 € | 50 Pieces Per Package | 1 pack | 6 Days | Pink | B |
Loading...
Nominal current(A) | 16 | Nominal voltage(V) | 400 | Connection direction | straight |
---|---|---|---|---|---|
Product size (height)(mm) | 11.7 | Product size (width)(mm) | 19.2 | Product size (depth)(mm) | 34.1 |
AWG | 22 - 16 | Total number of pins | 4 | Contact material | Copper alloy |
Connector type (category) | Mains connector | Connector type | Plug | Connection (components) | Pull spring |
Series (mains connectors) | WINSTA MINI | Industrial goods | Yes |