Snap-in socket 770【1-100 Pieces Per Package】

Snap-in socket 770

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
770-2105
770-2303
770-2305
770-2324
770-2325
770-2343
770-2363
770-703
770-704
770-723
770-724
770-725
770-743
770-744
770-744/060-000
770-744/062-000
770-745/062-000
770-763
770-763/073-000
770-764
770-764/072-000
770-765
770-783/081-000
770-784
770-784/081-000
770-785
770-785/082-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Nominal current (details)
(A)
Cable diameter
(mm²)
Cable dia. (max.)
(mm²)
Cable dia. (min.)
(mm²)
Suitable for cables
(mm²)
Total number of pins Contact material Connection Type Colour Coding Leading contact (PE) Industrial goods

543.41 €

100 Pieces Per Package

1 pack 8 Days 2540018.555.536-----5Copper alloy--BlueI-Yes

335.01 €

100 Pieces Per Package

1 pack 6 Days 2525017.535.536-----3Copper alloy--RedP-Yes

543.41 €

100 Pieces Per Package

1 pack 8 Days 2540018.555.536-----5Copper alloy--RedP-Yes

413.44 €

100 Pieces Per Package

1 pack 8 Days 3240018.545.537.5-----4Copper alloy--GreenQ-Yes

543.41 €

100 Pieces Per Package

1 pack 6 Days 3240018.555.537.5-----5Copper alloy--GreenQ-Yes

335.01 €

100 Pieces Per Package

1 pack 8 Days 2525017.535.536-----3Copper alloy--OrangeR-Yes

335.01 €

100 Pieces Per Package

1 pack 8 Days ------------------

3.93 €

1 Available 3 Days 25250---252 x 0.5 - 440.52 x 0.5 - 42 + PE-SpringSocket partBlackAYes-

352.95 €

100 Pieces Per Package

1 pack 8 Days 2540018.545.536-----4Copper alloy--BlackA-Yes

290.20 €

100 Pieces Per Package

1 pack 8 Days 2525017.535.536-----3Copper alloy--WhiteA-Yes

391.04 €

100 Pieces Per Package

1 pack 6 Days 2540018.545.536-----4Copper alloy--WhiteA-Yes

476.19 €

100 Pieces Per Package

1 pack 6 Days 2540018.555.536-----5Copper alloy--WhiteA-Yes

335.01 €

100 Pieces Per Package

1 pack 25 Days 2525017.535.536-----3Copper alloy--GreyB-Yes

447.05 €

100 Pieces Per Package

1 pack 8 Days 2540018.545.536-----4Copper alloy--GreyB-Yes

453.79 €

100 Pieces Per Package

1 pack 32 Days 2540018.545.536-----4Copper alloy--GreyB-Yes

487.40 €

100 Pieces Per Package

1 pack 8 Days 2540018.545.536-----4Copper alloy--GreyB-Yes

588.24 €

100 Pieces Per Package

1 pack 5 Days 2540018.555.5------5Copper alloy--GreyB-Yes

335.01 €

100 Pieces Per Package

1 pack 8 Days 2525017.535.536-----3Copper alloy--Light greenB-Yes

335.01 €

100 Pieces Per Package

1 pack 32 Days 2525017.535.5------3Copper alloy--Light greenB-Yes

402.24 €

100 Pieces Per Package

1 pack 34 Days 2540018.545.536-----4Copper alloy--Light greenB-Yes

447.05 €

100 Pieces Per Package

1 pack 33 Days 2540018.545.5------4Copper alloy--Light greenB-Yes

547.89 €

100 Pieces Per Package

1 pack 26 Days 2540018.555.536-----5Copper alloy--Light greenB-Yes

335.01 €

100 Pieces Per Package

1 pack 34 Days ------------------

402.24 €

100 Pieces Per Package

1 pack 32 Days 2540018.545.536-----4Copper alloy--PinkB-Yes

447.05 €

100 Pieces Per Package

1 pack 32 Days 2540018.545.5------4Copper alloy--PinkB-Yes

547.89 €

100 Pieces Per Package

1 pack 8 Days 2540018.555.536-----5Copper alloy--PinkB-Yes

547.89 €

100 Pieces Per Package

1 pack 8 Days 2540018.555.5------5Copper alloy--PinkB-Yes

Loading...

  1. 1

Basic information

Connection direction straight AWG 20 - 12 Connector type (category) Mains connector
Connector type Socket Connection (components) Pull spring Series (mains connectors) WINSTA MIDI

Tech Support