• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Snap-in socket 890【1-50 Pieces Per Package】

Snap-in socket 890

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
890-2102
890-2105
890-702
890-704
890-722
890-724
890-725
890-742
890-742/060-000
890-743
890-743/006-000
890-743/060-000
890-743/062-000
890-744
890-744/060-000
890-762
890-763
890-764
890-782
890-783
890-784
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Nominal current (details)
(A)
Nominal voltage (details)
(V)
Cable diameter
(mm²)
Cable dia. (max.)
(mm²)
Cable dia. (min.)
(mm²)
Suitable for cables
(mm²)
Total number of pins Contact material Connection Type Colour Coding Leading contact (PE) Industrial goods

134.44 €

50 Pieces Per Package

1 pack 6 Days 162501619.839.85------2Copper alloy--BlueI-Yes

268.89 €

50 Pieces Per Package

1 pack 30 Days 1640017.535.539.85------5Copper alloy--BlueI-Yes

2.57 €

1 Available 3 Days 16250---162500.25 -1.51.50.250.25 - 1.52-SpringSocket partBlackANo-

196.07 €

50 Pieces Per Package

1 pack 6 Days 164001628.639.8------4Copper alloy--BlackA-Yes

103.07 €

50 Pieces Per Package

1 pack 6 Days 162501619.839.85------2Copper alloy--WhiteA-Yes

196.07 €

50 Pieces Per Package

1 pack 6 Days 164001628.639.8------4Copper alloy--WhiteA-Yes

235.28 €

50 Pieces Per Package

1 pack 6 Days 1340017.535.539.85------5Copper alloy--WhiteA-Yes

134.44 €

50 Pieces Per Package

1 pack 6 Days 162501619.839.85------2Copper alloy--GreyB-Yes

134.44 €

50 Pieces Per Package

1 pack 30 Days 162501619.839.85------2Copper alloy--GreyB-Yes

151.25 €

50 Pieces Per Package

1 pack 6 Days 162501624.239.85------3Copper alloy--GreyB-Yes
-

174.89 €

50 Pieces Per Package

1 pack Available 33 Days 162501624.234.1------3Copper alloy--GreyB-Yes

168.05 €

50 Pieces Per Package

1 pack 6 Days 162501624.239.85------3Copper alloy--GreyB-Yes

168.05 €

50 Pieces Per Package

1 pack 30 Days 162501624.239.85------3Copper alloy--GreyB-Yes

218.48 €

50 Pieces Per Package

1 pack 6 Days 164001628.639.8------4Copper alloy--GreyB-Yes

218.48 €

50 Pieces Per Package

1 pack 30 Days 164001628.639.8------4Copper alloy--GreyB-Yes

134.44 €

50 Pieces Per Package

1 pack 6 Days 162501619.839.85------2Copper alloy--Light greenB-Yes

168.05 €

50 Pieces Per Package

1 pack 6 Days 162501624.239.85------3Copper alloy--Light greenB-Yes

218.48 €

50 Pieces Per Package

1 pack 6 Days 164001628.639.8------4Copper alloy--Light greenB-Yes

134.44 €

50 Pieces Per Package

1 pack 6 Days 162501619.839.85------2Copper alloy--PinkB-Yes

168.05 €

50 Pieces Per Package

1 pack 6 Days 162501624.239.85------3Copper alloy--PinkB-Yes

218.48 €

50 Pieces Per Package

1 pack 6 Days 164001628.639.8------4Copper alloy--PinkB-Yes

Loading...

  1. 1

Basic information

Connection direction straight AWG 22 - 16 Connector type (category) Mains connector
Connector type Socket Connection (components) Pull spring Series (mains connectors) WINSTA MINI

Tech Support