Spring-loaded terminal, 742【384 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

742-101

Part Number
742-101
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,014.00 €

384 Pieces Per Package

1 pack 8 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Color Grey AWG max. 12
AWG (min.) 28 Min. cross section (inflexible)(mm²) 0.08 Max. cross section (flexible)(mm²) 2.50
Min. cross section (flexible)(mm²) 0.08 Min. stripping length(mm) 8 Stripping length (max.)(mm) 9
No. of rows 1 Pins per row 1 Nominal voltage(V) 230
Product size (height)(mm) 27.20 Product size (length)(mm) 5.00 Product size (width)(mm) 34.70
Connection (components) Print PCB terminal type (category) Spring-loaded terminal Industrial goods Yes

This page is Spring-loaded terminal, 742, part number 742-101.
You can find the detail information about specifications and dimensions on part number 742-101.

Tech Support