Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Total number of pins | Pins per row | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
156.85 € | 48 Pieces Per Package | 1 pack | 8 Days | 27.50 | 17.12 | 41.90 | 2 | 2 | - | |||
168.05 € | 48 Pieces Per Package | 1 pack | 24 Days | 27.50 | 17.12 | 41.90 | 2 | 2 | + lateral latch | |||
224.08 € | 48 Pieces Per Package | 1 pack | 25 Days | 27.50 | 24.74 | 41.90 | 3 | 3 | - | |||
240.88 € | 48 Pieces Per Package | 1 pack | 25 Days | 27.50 | 24.74 | 41.90 | 3 | 3 | - | |||
156.85 € | 24 Pieces Per Package | 1 pack | 8 Days | 32.36 | 27.5 | 41.90 | 4 | 4 | - | |||
168.05 € | 24 Pieces Per Package | 1 pack | 24 Days | 32.36 | 27.5 | 41.90 | 4 | 4 | - | |||
180.36 € | 24 Pieces Per Package | 1 pack | Available | 24 Days | 32.36 | 27.5 | 41.90 | 4 | 4 | - | ||
162.45 € | 24 Pieces Per Package | 1 pack | 30 Days | 32.36 | 27.5 | 41.90 | 4 | 4 | - | |||
82.91 € | 12 Pieces Per Package | 1 pack | 30 Days | 41.90 | 27.5 | 57.16 | 4 | 4 | - | |||
196.07 € | 24 Pieces Per Package | 1 pack | 8 Days | 39.98 | 27.5 | 41.90 | 5 | 5 | - | |||
224.08 € | 24 Pieces Per Package | 1 pack | Available | 25 Days | 39.98 | 27.5 | 41.90 | 5 | 5 | - | ||
196.07 € | 24 Pieces Per Package | 1 pack | 24 Days | 39.98 | 27.5 | 41.90 | 5 | 5 | - | |||
224.08 € | 24 Pieces Per Package | 1 pack | 24 Days | 41.90 | 27.5 | 47.60 | 6 | 6 | - | |||
229.68 € | 24 Pieces Per Package | 1 pack | 24 Days | 41.90 | 27.5 | 47.60 | 6 | 6 | - | |||
134.44 € | 12 Pieces Per Package | 1 pack | 24 Days | 41.90 | 27.5 | 55.22 | 7 | 7 | - | |||
134.44 € | 12 Pieces Per Package | 1 pack | 24 Days | 41.90 | 27.5 | 55.22 | 7 | 7 | - | |||
156.85 € | 12 Pieces Per Package | 1 pack | 24 Days | 41.90 | 27.5 | 62.84 | 8 | 8 | - | |||
151.25 € | 12 Pieces Per Package | 1 pack | 24 Days | 41.90 | 27.5 | 62.84 | 8 | 8 | - | |||
173.65 € | 12 Pieces Per Package | 1 pack | 24 Days | 41.90 | 27.5 | 70.46 | 9 | 9 | - |
Loading...
Nominal current(A) | 41 | Nominal voltage(V) | 1000 | Connection direction | straight |
---|---|---|---|---|---|
Cross section (max.)(mm²) | 10 | Min. cross section(mm²) | 0.5 | AWG max. | 8 |
AWG (min.) | 20 | Contact spacing(mm) | 7.62 | Stripping length (max.)(mm) | 15.00 |
No. of rows | 1 | Contact material | Copper alloy | Case material | PA 66 |
Colour | Light grey | Pin strip type (category) | Socket enclosure - cable | Connector type | Socket |
Connection (components) | Spring-loaded terminal | Connector contact surface | Tin plated | Connectors | wire-to-board |
Series (connectors) | 831 | Industrial goods | Yes |
Configure
Basic Attributes
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Total number of pins
Pins per row
Connector features
Filter by standard shipping days
Optional Attributes