Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
873-902 |
873-903 |
873-953 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (width) (mm) | Number of pins | |
---|---|---|---|---|---|---|---|---|
44.81 € | 40 Pieces Per Package | 1 pack | 6 Days | 13 | 2 | |||
37.51 € | 20 Pieces Per Package | 1 pack | 8 Days | 19 | 3 | |||
973.67 € | 500 Pieces Per Package | 1 pack | 74 Days | 19 | 3 |
Loading...
Color | Yellow | AWG | 12 | Max. cross section (inflexible)(mm²) | 4 |
---|---|---|---|---|---|
Min. cross section (inflexible)(mm²) | 0.75 | Stripping length(mm) | 11 | Connection (components) | Quick-connect |
Connector type (category) | Lamp terminal | Industrial goods | Yes |