Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
742-100 |
742-150 |
742-400 |
742-450 |
742-600 |
742-650 |
742-651 |
742-800 |
742-850 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|
56.01 € | 300 Pieces Per Package | 1 pack | 6 Days | Grey | 34.70 | |||
89.63 € | 300 Pieces Per Package | 1 pack | 6 Days | Grey | 43.50 | |||
60.49 € | 300 Pieces Per Package | 1 pack | 6 Days | Blue | 34.70 | |||
89.63 € | 300 Pieces Per Package | 1 pack | 31 Days | Blue | 43.50 | |||
56.01 € | 300 Pieces Per Package | 1 pack | 6 Days | Orange | 34.70 | |||
91.87 € | 300 Pieces Per Package | 1 pack | 6 Days | Orange | 43.50 | |||
103.07 € | 300 Pieces Per Package | 1 pack | 31 Days | Orange | 53.20 | |||
56.01 € | 300 Pieces Per Package | 1 pack | 31 Days | Green-yellow | 34.70 | |||
89.63 € | 300 Pieces Per Package | 1 pack | 31 Days | Green-yellow | 43.50 |
Loading...
Conforming series | 742 | Product size (height)(mm) | 23.20 | Product size (length)(mm) | 1.5 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 8 | Min. stripping length(mm) | 8 | PCB terminal type (category) | Cover |
Industrial goods | Yes | Wire protection | Yes |