Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
885-106 |
885-108 |
885-110 |
885-112 |
885-306 |
885-310 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
280.11 € | 25 Pieces Per Package | 1 pack | 8 Days | 48.7 | 17.8 | 27.4 | |||
308.12 € | 25 Pieces Per Package | 1 pack | 8 Days | 56.7 | 22.8 | 69.019 | |||
268.89 € | 20 Pieces Per Package | 1 pack | 8 Days | 66.7 | 33.8 | 88.216 | |||
335.01 € | 20 Pieces Per Package | 1 pack | 8 Days | 64.7 | 33.8 | 115.113 | |||
308.12 € | 25 Pieces Per Package | 1 pack | 6 Days | 48.7 | 17.8 | 66.606 | |||
168.05 € | 10 Pieces Per Package | 1 pack | 8 Days | 66.7 | 33.8 | 228.166 |
Loading...
Conforming series | 885 | Color | Grey | Product size (length)(mm) | 67 |
---|---|---|---|---|---|
Series (Wago serial terminal accessories) | 885 | Accessory type | Bolt terminal | Industrial goods | Yes |