Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
893-121 |
893-261 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Product size (depth) (mm) | Product size (height) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
476.19 € | 25 Pieces Per Package | 1 pack | 8 Days | Black | 36.8 | 23.45 | 17.7 | |||
1,052.11 € | 50 Pieces Per Package | 1 pack | 6 Days | Grey | 21 | 35.5 | 41 |
Loading...
Cross section (per pin/core)(mm²) | 2.5 | No. of leads | 5 | Nominal current(A) | 3 |
---|---|---|---|---|---|
Nominal voltage(V) | 50 | Total number of pins | 2 | Connector type | Adapter, straight |
Connector type (category) | Feeder module | Connector/ Input type A | Hook-up wire | Connector / Output type B | Ribbon cable |
Contact material | Copper alloy | Industrial goods | Yes |