Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
895-1052 |
895-1652 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Cross section (per pin/core) (mm²) | Nominal current (A) | Product size (depth) (mm) | Product size (height) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1,025.21 € | 25 Pieces Per Package | 1 pack | 8 Days | Transparent | 4 | 32 | 110 | 48 | 51 | |||
745.09 € | 5 Pieces Per Package | 1 pack | 8 Days | Black | 6 | 41 | 200 | 73 | 85 |
Loading...
No. of leads | 5 | Nominal voltage(V) | 690 | Connector type | Adapter, straight |
---|---|---|---|---|---|
Connector type (category) | Module terminal | Connector/ Input type A | Hook-up wire | Connector / Output type B | Ribbon cable |
Contact material | Copper alloy | Industrial goods | Yes |
Configure
Basic Attributes
Color
Cross section (per pin/core)(mm²)
Nominal current(A)
Product size (depth)(mm)
Product size (height)(mm)
Product size (width)(mm)
Filter by standard shipping days
Optional Attributes