Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
209-170 |
249-110 |
249-111 |
249-112 |
249-113 |
249-114 |
249-115 |
280-404 |
283-404 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Conforming series | Color | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Series (Wago serial terminal accessories) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
136.17 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 209 | Grey | - | - | - | - | 8.3 | 209 | 3.1 | ||
442.57 € | 100 Pieces Per Package | 1 pack | 8 Days | 249 | Grey | 6 | 250 | 21.5 | 19.5 | 5 | 249 | 1.5 | |||
442.57 € | 100 Pieces Per Package | 1 pack | 29 Days | 249 | Orange | 6 | 250 | 21.5 | 19.5 | 5.08 | 249 | 1.305 | |||
442.57 € | 100 Pieces Per Package | 1 pack | 8 Days | 249 | Grey | 6 | 500 | 21.5 | 19.5 | 7.5 | 249 | 1.6 | |||
442.57 € | 100 Pieces Per Package | 1 pack | 8 Days | 249 | Orange | 6 | 500 | 21.5 | 19.5 | 7.62 | 249 | 1.465 | |||
442.57 € | 100 Pieces Per Package | 1 pack | 8 Days | - | - | - | - | - | - | - | - | - | |||
442.57 € | 100 Pieces Per Package | 1 pack | 8 Days | - | - | - | - | - | - | - | - | - | |||
218.63 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | 280 | Grey | - | - | - | - | 5 | 280 | 1.47 | ||
51.53 € | 25 Pieces Per Package | 1 pack | 8 Days | 283 | Grey | - | - | - | - | 11.6 | 283 | 7.839 |
Loading...
Accessory type | Test adapter | Industrial goods | Yes |
---|
Configure
Basic Attributes
Conforming series
Color
Nominal current(A)
Nominal voltage(V)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Series (Wago serial terminal accessories)
Weight(g)
Filter by standard shipping days
Optional Attributes