TOPJOB S-L-Blind module【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2002-649

Part Number
2002-649
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

49.85 €

100 Pieces Per Package

1 pack Available 24 Days

Loading...

  1. 1

Basic information

Conforming series 2002 Color Grey Product size (length)(mm) 5.2
Series (Wago serial terminal accessories) 2002 Weight(g) 0.77 Accessory type Filler
Industrial goods Yes

This page is TOPJOB S-L-Blind module, part number 2002-649.
You can find the detail information about specifications and dimensions on part number 2002-649.

Tech Support