Locking lever 769【100 Pieces Per Package】

Locking lever 769

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
769-428
769-429
769-430
769-431
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Weight
(g)

17.99 €

100 Pieces Per Package

1 pack 6 Days Grey0.28

17.99 €

100 Pieces Per Package

1 pack 6 Days Orange0.28

16.93 €

100 Pieces Per Package

1 pack Available 8 Days Grey0.56

16.93 €

100 Pieces Per Package

1 pack Available 8 Days Orange0.3

Loading...

  1. 1

Basic information

Conforming series 769 Series (Wago serial terminal accessories) 769 Accessory type Latch
Industrial goods Yes

Tech Support