Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
771-9993/106-101 |
771-9993/106-201 |
771-9993/106-301 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | Type (misc.) | |
---|---|---|---|---|---|---|---|
6.84 € | 1 | Available | 4 Days | 1 | Socket | ||
7.88 € | 1 | Available | 3 Days | 2 | Socket | ||
8.93 € | 1 | Available | 3 Days | 3 | - |
Loading...
Color | Black | Cable diameter(mm) | 3 x 1.5 mm | No. of leads | 3 |
---|---|---|---|---|---|
Nominal current(A) | 16 | Nominal voltage(V) | 250 | Total number of pins | 2 + PE |
Cable type | H05VV-F | Coding | A | Connector type | Socket, straight |
Connector type (category) | Mains cable | Connector/ Input type A | Mains socket | Connector / Output type B | Cable, open-ended |
Material (details) | PVC | Leading contact (PE) | Yes |