Male connector 730【50 Pieces Per Package】

Male connector 730

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
730-113
730-116
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Total number of pins

196.75 €

50 Pieces Per Package

1 pack Available 8 Days Orange3

323.81 €

50 Pieces Per Package

1 pack 8 Days Grey6

Loading...

  1. 1

Basic information

Max. cross section (inflexible)(mm²) 1.5 Min. cross section (inflexible)(mm²) 0.75 Max. temperature(°C) +85
Min. temperature(°C) -60 Nominal current(A) 6 Nominal voltage(V) 400
Stripping length(mm) 8 - 9 Insulation material PA 6.6 Connection (components) Pull spring
Connector type (category) Connector clip Contact material Brass tin plated Industrial goods Yes

Tech Support