Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
893-122 |
893-262 |
893-269 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Product size (depth) (mm) | Product size (height) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
991.60 € | 50 Pieces Per Package | 1 pack | 8 Days | Green | 46.7 | 23.3 | 17.7 | |||
1,130.53 € | 50 Pieces Per Package | 1 pack | 46 Days | Green | 44 | 25 | 39.4 | |||
1,215.68 € | 50 Pieces Per Package | 1 pack | 46 Days | Light grey | 44 | 25 | 39.4 |
Loading...
Accessory type | Module terminal | Compatible with series | Wago Winsta KNX 893 | Contact material | Copper alloy |
---|---|---|---|---|---|
Industrial goods | Yes |