Mounting carrier 209【25 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

209-106

Part Number
209-106
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.51 €

25 Pieces Per Package

1 pack 8 Days

Loading...

  1. 1

Basic information

Conforming series 209 Color Grey Product size (length)(mm) 7.2
Series (Wago serial terminal accessories) 209 Weight(g) 2.244 Accessory type Holding bracket
Industrial goods Yes

This page is Mounting carrier 209, part number 209-106.
You can find the detail information about specifications and dimensions on part number 209-106.

Tech Support