Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
243-112 |
243-113 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Total number of pins | Compatible with (details) | Type (misc.) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|
0.59 € | 1 | Available | 3 Days | - | Micro-Verbindungsklemme Serie 243 | Mounting adapter | - | |||
31.36 € | 50 Pieces Per Package | 1 pack | 29 Days | 6 | Micro-connection terminal Serie 243 | - | Yes |
Loading...
Color | Orange | Accessory type | Mounting adapter | Compatible with series | Wago Series 243 |
---|
Configure
Basic Attributes
Total number of pins
Compatible with (details)
Type (misc.)
Industrial goods
Filter by standard shipping days
Optional Attributes