Neon indicator module 280【50-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
280-801/281-417
280-801/281-418
280-803/281-417
280-803/281-418
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)

704.76 €

100 Pieces Per Package

1 pack 24 Days 5

704.76 €

100 Pieces Per Package

1 pack 24 Days 5

375.35 €

50 Pieces Per Package

1 pack 24 Days -

431.37 €

50 Pieces Per Package

1 pack 24 Days 10

Loading...

  1. 1

Basic information

Conforming series 280 Color Grey Series (Wago serial terminal accessories) 280
Accessory type Glow light module Industrial goods Yes

Tech Support